TLS205B0LD V50 The TLS205B0LD V50 is a micropower, low noise, supplying an output current of 500 mA with a dropout voltage of 350 mV.
Designed for use in battery-powered systems, the low quiescent current of 30 μA makes it an ideal choice.
A key feature of the TLS205B0LD V50 is its low output noise. By adding an external 0.01 μF bypass capacitor, the output noise drops to very low numbers. The TLS205B0LD V50 voltage regulator is stable with output capacitors as small as 3.3 μF. Small ceramic capacitors can be used without the series resistance required by many other regulators.
Internal protection circuitry includes reverse battery protection, current limiting and reverse current protection. The TLS205B0LD V50 comes as fixed output voltages 3.3 V, 5.0 V as well as adjustable device with a 1.22 V reference voltage. It is available in a PG-DSO-8 exposed pad and as well as in a PG-TSON-10 exposed pad package.
TLS205B0EJ V50 is the available version of this product.
Summary of Features
- Wide input voltage range: 1.8 V to 20 V
- 500 mA current capability
- Low quiescent current: 30 μA
- Low dropout voltage: 350 mV
- Low noise down to 24 µVRMS
- Enable feature
- Fixed output voltage: 5.0 V
- Internal circuitry working down to 2.3 V
- Very low shutdown current < 1 μA
- No protection diodes needed
- Stable with ≥ 3.3 μF output capacitor
- Stable with aluminium, tantalum or ceramic output capacitors
- Reverse polarity protection
- Overcurrent and overtemperature protected
- PG-DSO-8 exposed pad and PG-TSON-10 exposed pad packages
- Suitable for use in automotive electronics as post regulator
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Wide input voltage range
- Output ceramic caps supported
- Low noise
Potential Applications
- Infotainment ( Camera, Display supply)
- Memory, CPU, FPGA core supply
- High current post regulator (in combination with DC/DC)
- Driver Assistance Systems (Radar, Camera)
For different variants please click here.